Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 male 0° / M8 female 90° A-cod. V4A
Product may differ from image

M12 male 0° / M8 female 90° A-cod. V4A

PUR 4x0.25 bk UL/CSA+drag ch. 1.5m

Art.No.: 7004-40621-6310150
Weight: 0.059 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879438162
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7004-40621-6310150_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7004-40621-6310150_E325311-CYJV_ul_z_a.pdf (A)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)