Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 male 0° / M8 female 90° A-cod. V2A
Product may differ from image

Last seen products

M12 male 0° / M8 female 90° A-cod. V2A

PVC 4x0.25 gy UL/CSA 2m

Art.No.: 7002-40621-2110200
Weight: 0.08 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879111805
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Torque Wrench ----
---- Marking Accessories ----
---- Cable Marker ----