Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 male 0° / M8 female 0° A-cod. V4A
Product may differ from image

M12 male 0° / M8 female 0° A-cod. V4A

PUR 4x0.25 gy UL/CSA+drag ch. 0.3m

Art.No.: 7004-40581-2310030
Weight: 0.024 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879607216
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7000-40581_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)