![M12 male 0° / M12 female 90° B-cod. shielded](https://shop.murrelektronik.com/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 male 0° / M12 female 90° B-cod. shielded
PUR 1x2xAWG22 shielded vt UL/CSA+drag ch. 7.5m
Art.No.: | 7000-44011-7860750 |
Weight: | 0.644 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879739412 |
Packaging unit | 1 |