Product may differ from image
M12 male 0° / M12 female 0° LED
PUR 5x0.34 bk UL/CSA+drag chain 10m
Art.No.: | 342438 |
Weight: | 0.403 kg |
Country of origin: | CZ |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879654845 |
Packaging unit | 10 |