Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 male 0° / M12 female 0° A-cod. shielded
Product may differ from image

M12 male 0° / M12 female 0° A-cod. shielded

PVC (6x(2x0.14))C shielded gy UL/CSA 4m

Art.No.: 7000-53301-2630400
Weight: 0.353 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879829007
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 080128-0-000_csa_z_c.pdf (C)
  • Approval: CSA US 080128-0-000_csau_z_c.pdf (C)
  • Approval: UL Listed CA E325311-CYJV_ulc_z_b.pdf (B)
  • Approval: UL Listed US E325311-CYJV_ul_z_d.pdf (D)
  • Construction files: STP 7000-53301_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Flange Connector ----