Product may differ from image
M12 male 0° / M12 female 0° A-cod. Lite
PVC 5x0.34 bk UL/CSA 30m
Art.No.: | 7005-40041-6153000 |
Weight: | 1.473 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879837170 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----