Product may differ from image
M12 male 0° / M12 female 0° A-cod.
PUR 3x0.34 ye UL/CSA 2.14m
Art.No.: | 7001-40001-0230214 |
Alternative product: | |
Weight: | 0.09 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879113137 |
Packaging unit | 1 |
Accessories
---- Cable Marker ----
---- Marking Accessories ----
---- Torque Wrench ----