Product may differ from image
M12 male 0° / M12 female 0°
PUR 3x0.34 bk UL/CSA+drag chain 1m
Art.No.: | 341498 |
Weight: | 0.045 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879540445 |
Packaging unit | 1 |
Art.No.: | 341498 |
Weight: | 0.045 kg |
Country of origin: | DE |
customs tariff number | 85444290 |
---|---|
GTIN | 4048879540445 |
Packaging unit | 1 |