Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 male 0° / M12 female 0° 3-pole Dual-Keyway
Product may differ from image

Last seen products

M12 male 0° / M12 female 0° 3-pole Dual-Keyway

PUR 3x0.75 ye UL/CSA+drag ch. 2m

Art.No.: 7000-52011-0360200
Weight: 0.134 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879836609
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 080128-0-000_csa_z_c.pdf (C)
  • Approval: CSA US 080128-0-000_csau_z_c.pdf (C)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)