Product may differ from image
M12 male 0° B-cod. with cable shielded V4A
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 25m
Art.No.: | 7004-14051-8402500 |
Weight: | 1.462 kg |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879514026 |
Packaging unit | 1 |