![M12 male 0° A-cod. with cable Lite](https://shop.murrelektronik.com/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 male 0° A-cod. with cable Lite
PUR 8x0.25 gy UL/CSA+drag ch. 7.5m
Art.No.: | 7005-17001-2950750 |
Weight: | 0.391 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879506519 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----