Product may differ from image
M12 male 0° A-cod. with cable
PUR 5x0.75 gy UL/CSA 2m
Art.No.: | 7999-12041-2280200 |
Weight: | 0.183 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879753241 |
Packaging unit | 1 |