Product may differ from image
M12 female 90° with cable 90°
PVC 4X0.34 GY, UL/CSA 6m
Art.No.: | 341813 |
Weight: | 0.236 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879575829 |
Packaging unit | 1 |
Art.No.: | 341813 |
Weight: | 0.236 kg |
Country of origin: | DE |
customs tariff number | 85444290 |
---|---|
GTIN | 4048879575829 |
Packaging unit | 1 |