Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 female 90° A-cod. with cable shielded V4A
Product may differ from image

M12 female 90° A-cod. with cable shielded V4A

PUR 5x0.34 shielded gy UL/CSA+drag ch. 25m

Art.No.: 7004-13281-2432500
Weight: 1.449 kg
Country of origin:  CZ

customs tariff number 85444290
GTIN 4048879649520
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7004-13261_stp_x_a.zip (A)
  • Document: ATEX 7000-18001_atx_2_l.pdf (L)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)