Product may differ from image
M12 female 90° A-cod. with cable
PVC 4x0.34 bu 15m
Art.No.: | 7999-12341-8141500 |
Alternative product: | |
Weight: | 0.584 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879084956 |
Packaging unit | 1 |
Accessories
---- Cable Marker ----
---- Torque Wrench ----
---- Marking Accessories ----