Product may differ from image
M12 female 90° A-cod. 180° with cable
PUR 5x0.34 bk UL/CSA+drag ch. 2m
Art.No.: | 7000-12362-7320200 |
Weight: | 0.097 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879765244 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----