Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 female 0° with cable
Product may differ from image

Last seen products

M12 female 0° with cable

PUR 4x0.34 ye UL/CSA+drag chain 5m

Art.No.: 7000-12221-0610500
Alternative product:   
Weight: 0.198 kg
Country of origin:  DE

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)