Product may differ from image
M12 female 0° with cable
PVC 2x0.34 gy 1.5m
Art.No.: | 342259 |
Weight: | 0.061 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879629515 |
Packaging unit | 1 |
Art.No.: | 342259 |
Weight: | 0.061 kg |
Country of origin: | DE |
customs tariff number | 85444290 |
---|---|
GTIN | 4048879629515 |
Packaging unit | 1 |