Product may differ from image
M12 female 0° B-cod. with cable shielded V2A
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 5m
Art.No.: | 7002-14061-8400500 |
Weight: | 0.453 kg |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879314220 |
Packaging unit | 1 |
Accessories
---- Cable Marker ----
---- Marking Accessories ----
---- Torque Wrench ----