Product may differ from image
M12 female 0° A-cod. with cable shielded V2A
PUR 5x0.34 shielded bk UL/CSA+drag ch. 7.5m
Art.No.: | 7002-13221-6430750 |
Weight: | 0.445 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879832090 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----