Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 female 0° A-cod. with cable V4A
Product may differ from image

M12 female 0° A-cod. with cable V4A

PUR 8x0.25 bk UL/CSA+drag ch. 5m

Art.No.: 7004-17041-7220500
Weight: 0.303 kg
Country of origin:  CZ

customs tariff number 85444290
GTIN 4048879733021
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7004-17041-7220500_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7004-17041-7220500_E325311-CYJV_ul_z_a.pdf (A)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)