Product may differ from image
M12 female 0° A-cod. with cable V2A
PUR 8x0.25 bk UL/CSA+drag ch. 45m
Art.No.: | 7002-17041-7224500 |
Weight: | 2.636 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879809894 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----