Product may differ from image
M12 female 0° A-cod. with cable
PVC 3x0.34 bk UL/CSA 5.5m
Art.No.: | 7001-12181-6130550 |
Weight: | 0.199 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879905473 |
Packaging unit | 1 |