Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 female 0° A-cod. with cable
Product may differ from image

M12 female 0° A-cod. with cable

PVC 3x0.34 bk UL/CSA 2.8m

Art.No.: 7001-12181-6130280
Weight: 0.107 kg
Country of origin:  DE

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7001-12181-6130300_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7001-12181-6130300_E325311-CYJV_ul_z_a.pdf (A)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)