Product may differ from image
M12 Xtreme female 0° with cable
PUR 4x0.5 bk UL/CSA+drag ch. 15m
Art.No.: | 7072-12221-7371500 |
Weight: | 0.762 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879364218 |
Packaging unit | 1 |
Accessories
---- Cable Marker ----
---- Marking Accessories ----
---- Torque Wrench ----