Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 Power male 0° / female 0° K-cod.
Product may differ from image

M12 Power male 0° / female 0° K-cod.

PUR 5x1.5 bk UL/CSA+drag ch. 10m

Art.No.: 7001-P3241-P051000
Weight: 1.345 kg
Country of origin:  DE

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7001-P3241-P05_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)