Product may differ from image
M12 Power male 0° L-cod. with cable V2A
PUR 5x1.5 bk UL/CSA+drag ch. 2m
Art.No.: | 7002-P4201-P040200 |
Weight: | 0.284 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879849708 |
Packaging unit | 1 |