Product may differ from image
M12 MALE 0° / M12 FEMALE 0°
PUR 5X0.34 black UL/CSA, drag ch 0.3m
Art.No.: | 7251-40041-6350030 |
Weight: | 0.033 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879479769 |
Packaging unit | 30 |