Product may differ from image
M12 FEMALE 0° SHIELDED
PUR-OB 4x2x0,25 shielded gray 25m
Art.No.: | 342361 |
Weight: | 1.717 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879645959 |
Packaging unit | 1 |
Art.No.: | 342361 |
Weight: | 1.717 kg |
Country of origin: | DE |
customs tariff number | 85444290 |
---|---|
GTIN | 4048879645959 |
Packaging unit | 1 |