Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Exact12, 8xM12, 5-pole, moulded cable
Product may differ from image

Exact12, 8xM12, 5-pole, moulded cable

1.0m PUR 16x0,5+3x1,0, UL/CSA

Art.No.: 8000-88510-4520100
Weight: 0.379 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879710954
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-88510-452xxxx_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-88510-452xxxx_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 8000-88410-4473000_dxf_x_a.zip (A)
  • Construction files: P8 8000-88510-4520100_p8_2_10.zip (10)
  • Construction files: STP 8000-88410-4473000_stp_x_a.zip (A)
  • Document: Product data 8000-84410-3330300_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-88510-452xxxx_06-05.15_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8000-88510-4520100_06-05.15_ce_z_a.pdf (A)
  • Information: MTTF Report 8000-88510-xxxxxxx_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)