Product questions? We’re happy to help! Find your local Murrelektronik Representative.
EXACT8, 4XM8, 4 POLE MOULDED CABLE
Product may differ from image

EXACT8, 4XM8, 4 POLE MOULDED CABLE

20.0m PUR/PVC 8x0,34+2x0,75

Art.No.: 8000-84110-3582000
Weight: 2.433 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879732864
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-84110-358xxxx_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-84110-358xxxx_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 8000-84010-3340050_dxf_x_a.zip (A)
  • Construction files: STP 8000-84010-3340300_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-84110-358xxxx_03-08.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8000-84110-358xxxx_03-08.22_ce_z_b.pdf (B)
  • Information: MTTF Report 8000-84110-xxxxxxx_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)