Product may differ from image
EOL - MIRO 12.4 24V DC OUTPUT RELAIS
IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Art.No.: | 6652100 |
Alternative product: | |
Weight: | 0.048 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85364900 |
---|---|
Packaging unit | 1 |