Product may differ from image
Cable drum Ø 500mm
PVC 3x0.5 gy 500m
Art.No.: | 7000-C0505-4260000 |
Weight: | 21.152 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879720731 |
Packaging unit | 1 |
Art.No.: | 7000-C0505-4260000 |
Weight: | 21.152 kg |
Country of origin: | DE |
customs tariff number | 85444995 |
---|---|
GTIN | 4048879720731 |
Packaging unit | 1 |