Product may differ from image
Cable drum Ø 500mm
PUR 16x0.5+3x1.0 gy UL/CSA+drag ch. 300m
Art.No.: | 7000-C0503-4520000 |
Weight: | 72.313 kg |
Country of origin: | IT |
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879862080 |
Packaging unit | 1 |