Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Cable drum Ø 355mm
Product may differ from image

Last seen products

Cable drum Ø 355mm

RADOX 5x0.5 shielded bk 100m

Art.No.: 7000-C0201-R140000
Weight: 7.705 kg
Country of origin:  CH

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)