Product may differ from image
Cable drum Ø 355mm
PUR 4x0.5+2x0.25 shielded gn UL/CSA+drag ch. 100m
Art.No.: | 7000-C0201-8020000 |
Weight: | 9.206 kg |
Country of origin: | IT |
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879340847 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----