Product may differ from image
Cable drum Ø 355mm
PUR 4x0.34 or UL/CSA+robot+drag ch. 100m
Art.No.: | 7000-C0101-4870000 |
Weight: | 6.704 kg |
Country of origin: | PL |
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879893442 |
Packaging unit | 1 |