Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Cable drum Ø 355mm
Product may differ from image

Cable drum Ø 355mm

PVC 8x0.25 gy UL/CSA 100m

Art.No.: 7000-C0101-2070000
Weight: 7.034 kg
Country of origin:  DE

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)