Product may differ from image
7/8'' female 0° with cable V2A
PUR 5x1.0 gy 5m
Art.No.: | 7002-78021-9650500 |
Weight: | 0.641 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879314183 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----