Product questions? We’re happy to help! Find your local Murrelektronik Representative.
7/8'' female 0° with cable
Product may differ from image

7/8'' female 0° with cable

PUR 5x1.5 gy UL/CSA+drag ch. 20m

Art.No.: 7001-78021-9612000
Weight: 2.646 kg
Country of origin:  CZ

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 7000-78021-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf (B)
  • Approval: CSA US 7000-78021-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf (B)
  • Construction files: STP 7000-78021_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)