RJ45 Heavy Duty male 90° up IDC
8-pol., AWG23-22, 5- 9mm, shielded, CAT5
Art.No.: | 7000-74081-0000000 |
Weight: | 0.032 kg |
Country of origin: | PL |
Description
Ethernet
PROFINET
Male 90°
90° on top
RJ45, 8-pole
Field-wireable
shielded
Protection IP20
The resistance to aggressive media should be individually tested for your application. Further details on request.
PROFINET
Male 90°
90° on top
RJ45, 8-pole
Field-wireable
shielded
Protection IP20
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Family construction form | RJ45 |
---|---|
Material contact | Copper alloy |
No. of poles | 8 |
Electrical data | Supply
Operating voltage AC | 50 V |
---|---|
Operating voltage DC | 50 V |
Operating current max. | 1,75 A |
Industrial communication
Transfer parameters | CAT5e (ANSI/TIA/EIA-568-B.2-2001), CAT5 Class D according to ISO/IEC 11801 |
---|---|
Data transmission rate max. | 1000 MBit/s |
Installation
Connection cross section min. | 0,23 mm² |
---|---|
Connection cross section max. | 0,32 mm² |
AWG number min. | 23 |
AWG number max. | 22 |
Installation | Connection
Connection | Cut clamps IDC |
---|---|
Mating cycles min. | 750 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Overvoltage category (EN 60950-1) | I |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Coating contact | gold plated |
Material housing | Zinc die-casting |
Material contact carrier | PC |
Mechanical data | Mounting data
Clamping range min. | 5 mm |
---|---|
Clamping range max. | 9 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27260705 |
---|---|
ECLASS-6.1 | 27260703 |
ECLASS-7.0 | 2744010 |
ECLASS-8.0 | 2744010 |
ECLASS-9.0 | 27440114 |
ECLASS-10.1 | 2744010 |
ECLASS-11.1 | 2744010 |
ECLASS-12.0 | 27440114 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879671088 |
Packaging unit | 1 |