Modlink MSDD set contains:Frame 4000-68514-0000001
Insert 4000-68000-4060000
Art.No.: | 4000-68514-4060001 |
Weight: | 0.14 kg |
Country of origin: | CZ |
Connect Product
Data cableShow all
Technical Data
Frame
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Operating temperature min. | -30 °C |
Operating temperature max. | 70 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 80 °C |
Suitable for installation wall thickness min. | 1 mm |
Suitable for installation wall thickness max. | 5 mm |
Color cover | gray |
Color housing | black |
Material lid | PBT |
Material housing | PA |
USA
Connection geometry | 4.8 x 0.5 mm |
---|---|
Operating voltage AC | 125 V |
Operating current | 15 A |
Connection | Plug-solder connection |
No. of poles | 2 + PE |
Protection contact present | yes |
RJ45
Operating voltage AC max. (UL-listed) | 30 V |
---|---|
Operating voltage DC max. (UL-listed) | 42,4 V |
Current operating max. (UL) | 175 mA |
Family construction form | RJ45 |
Family type Back side | RJ45 |
Cable category min. | Cat5e |
Looking techniques | Snap-in connector |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879691840 |
Packaging unit | 1 |