Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
Modlink MSDD-set: Frame 4000-68523-0000001,  4000-68523-0061201
Product may differ from image

Modlink MSDD-set: Frame 4000-68523-0000001,

insert 4000-68000-0060000 + 4000-68000-1200000

Art.No.: 4000-68523-0061201
Weight: 0.281 kg
Country of origin:  DE

Frame
Degree of protection (EN IEC 60529) IP65
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Suitable for installation wall thickness min. 1 mm
Suitable for installation wall thickness max. 5 mm
Color cover metallic
Color housing black
Material lid ABS
Material housing PA
Shielding plate
Connection information Threaded hole M4
Tightening torque 0,9 Nm
England
Operating voltage AC 250 V
Operating current 13 A
No. of poles 2 + PE
Protection contact present yes
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27144001
ECLASS-7.0 27144001
ECLASS-8.0 27144001
ECLASS-9.0 27144001
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879570237
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 4000-68000-0060000_stp_x_b.zip (B)
  • Construction files: STP 4000-68000-1200000_stp_x_b.zip (B)
  • Construction files: STP 4000-68523-0000001_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-0060000_4066-04.16_ce_z_d.pdf (D)
  • Information: EU declaration of conformity 4000-68000-1200000_14-10.14_ce_z_c.pdf (C)
  • Information: EU declaration of conformity 4000-68523-0000001_04-07.13_ce_z_a.pdf (A)