Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MODLINK MSDD CABLE ENTRY SYSTEM  4000-70103-0106000
Product may differ from image

MODLINK MSDD CABLE ENTRY SYSTEM

KDL/E 24/7

Art.No.: 4000-70103-0106000
Weight: 0.073 kg
Country of origin:  DE

Description

Size 24
for 7 cables (1 large, 6 small)
For sale only in packing units

Device protection | Electrical
Degree of protection (EN IEC 60529) IP54
Mechanical data | Material data
Material housing PA
Mechanical data | Mounting data
Height 146 mm
Width 58 mm
Depth 14 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 80 °C

ECLASS-6.0 27189217
ECLASS-6.1 27400604
ECLASS-7.0 27400604
ECLASS-8.0 27400604
ECLASS-9.0 27400604
ECLASS-10.1 27400604
ECLASS-11.1 27400604
ECLASS-12.0 27400604
ETIM-5.0 EC000211
customs tariff number 39269097
GTIN 4048879032117
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US 4000-70103-0106000_E344729-QCRV2_ur_z_b.pdf (B)
  • Construction files: STP 4000-70103-0106000_stp_x_a.zip (A)
  • Document: Installation guide 4000-70103-0004000_ina_6_22.pdf (22)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)