Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MODL.VARIO Accessories closure plug 6/4  M623-0400
Product may differ from image

Last seen products

MODL.VARIO Accessories closure plug 6/4

for adaptive inserts, nickel plated brass

Art.No.: M623-0400
Weight: 0.005 kg
Country of origin:  DE

Description

Modlink Vario
Accessories
Locking plug
Diameter
6 mm
Quantity: 10 pcs.
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.

Mechanical data
Operating pressure min. -0,8 bar
Operating pressure max. 16 bar
Mechanical data | Material data
Coating housing nickel plated
Material housing Brass
Mechanical data | Mounting data
Size AD6
Height 19 mm
Width 8 mm
Depth 8 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 120 °C

ECLASS-6.0 27260702
ECLASS-6.1 27269202
ECLASS-7.0 27449203
ECLASS-8.0 27449203
ECLASS-9.0 27440192
ECLASS-10.1 27440192
ECLASS-11.1 27440192
ECLASS-12.0 27440192
ETIM-5.0 EC002641
customs tariff number 85389099
GTIN 4048879618885
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)