Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MKS - RA 12/24 VDC OUTPUT RELAY  67147
Product may differ from image

Last seen products

MKS - RA 12/24 VDC OUTPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 8 A

Art.No.: 67147
Weight: 0.08 kg
Country of origin:  CZ

Description

1 relay; 2 NO contacts
8 A
24 V DC
Screw terminals
Certificate
Certificate

Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 21,6 V
Input voltage DC max. 26,4 V
Input current 20 mA
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 1,5 A @ 24 V, 0,3 A @ 110 V, 0,15 A @ 230 V
Power rating AC max. 2000 VA
Power rating DC max. 240 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current max. 8 A
Switching capacity AC-12 (EN IEC 60947-5-1) 8 A (24/110/230 V AC)
Diagnostics
Status indication LED red
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Rated surge voltage 5 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 15 ms
Response time max. 10 ms
Bounce time max. 1 ms
Mechanical data | Material data
Material contact Ag Ni
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 86 mm
Width 22,5 mm
Depth 62 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 10
PIN 1 + A 1
PIN 2 + A 1
PIN 3 - A 2
PIN 4 - A 2
PIN 5 11
PIN 6 12
PIN 7 14
PIN 8 21
PIN 9 22
PIN 10 24

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879025461
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 67147_1870-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 67147_1870-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 67147_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)