Product questions? We’re happy to help! Find your local Murrelektronik Representative.

MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:3000VA IN:440VAC±5% OUT:230VAC

Art.No.: 866181
Weight: 27.5 kg
Country of origin:  CZ

Description

Single-phase - Control and Isolation Transformers
3000 VA
Isolation class T 40/B
Other voltages on request.

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 440 V
Input voltage AC min. 418 V
Input voltage AC max. 462 V
Current input AC 7,2 A
Max. inrush current 97 A
Short-circuit current 300 A
Electrical data | Output
Output voltage AC 230 V
Output voltage adjustable no
Power rating AC max. 3000 VA
Device protection | Electrical
Insulation test voltage input - output 6 kV
Mechanical data | Mounting data
Suitable for mounting type Long-hole mounting
Mounting dimension a 174 mm
Mounting dimension b 200 mm
Mounting dimension c 9 mm
Height 195 mm
Width 198 mm
Depth 250 mm
Diameter bore 9 mm
Length bore 14 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

ECLASS-6.0 27031202
ECLASS-7.0 27031202
ECLASS-8.0 27031202
ECLASS-9.0 27031202
ETIM-5.0 EC002486
customs tariff number 85043200
GTIN 4048879349208
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)