M8 male 90° A-cod. solder pins
3-pol., 0.25mm², 3,5 - 5mm
Art.No.: | 7000-08441-0000000 |
Alternative product: | |
Weight: | 0.026 kg |
Country of origin: | DE |
Description
Male 90°
M8, 3-pole
with solder pins
Connection cross section: max. 0.25 mm²
M8, 3-pole
with solder pins
Connection cross section: max. 0.25 mm²
Technical Data
Side 1
Family construction form | M8 |
---|---|
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 60 V |
---|---|
Operating voltage DC max. | 60 V |
Current operating per contact max. | 4 A |
Installation
Connection cross section max. | 0,25 mm² |
---|---|
Rotation option | 90° (4 coding options) |
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Mounting data
Clamping range min. | 3,5 mm |
---|---|
Clamping range max. | 5 mm |
Height | 34,6 mm |
Width | 18,5 mm |
Depth | 12 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879224642 |
Packaging unit | 1 |
Accessories
---- Cable Cutter ----
---- Wire Stripper Pliers ----
---- Connection Cable ----
---- Cable Stripper ----
---- Side Cutter ----
---- Cable Shear ----