M23 SIGNAL CABLE
Specification: 6FX8002-2EQ14-1AH5
Art.No.: | 7000-SS165-8110750 |
Weight: | 1.198 kg |
Country of origin: | DE |
Description
Signal cable for SINAMICS S120 and motors with connection M23
Female straight – male straight
M23 – M23, 17-pole
without cable sleeves
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Plastic housings with good resistance against chemicals and oils.
Technical Data
Cable length | 7,5 m |
---|
Side 1
Tightening torque | 2 Nm |
---|---|
Family construction form | M23 |
Thread | M23 x 1 |
Degree of protection (EN IEC 60529) | IP67 |
Side 2
Tightening torque | 2 Nm |
---|---|
Thread | M23 x 1 |
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Device protection | Electrical
Degree of protection (ISO 20653:2013) | IP66K |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 0,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data
Contour for corrugated hose | without |
---|
Mechanical data | Material data
Coating locking | nickel plated |
---|---|
Material housing | PUR |
Locking material | Brass |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
Cable
wire arrangement | brown, black, blue, white |
---|
General data | Cable
Cable identification | 811 |
---|---|
Function cable | Hybrid |
Jacket Color | black |
Structure | Cable
Stranding cable total | 6 Stranded joints around Filler twisted |
---|---|
Amount stranding | 2 |
Stranding | 4 wires twisted |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 2 wires twisted |
Amount stranding (type 3) | 3 |
Stranding (type 3) | 2 wires with Filler twisted |
Cable shielding (type) | copper braiding, bare |
Banding | Foil |
Filler | yes |
wire arrangement | brown, black, blue, white |
Mechanical data | Cable
Material jacket | PUR |
---|---|
Freedom from ingredients (jacket) | lead-free, CFC-free, halogen-free |
Outer-diameter (jacket) | 9,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 10 |
Outer diameter insulation | 0,85 mm |
Shore hardness wire insulation | 65 ± 5 Shore D |
Amount strands (wire) | 7 |
Diameter of single wires | 0,16 mm |
Conductor crosssection (wire) | 0,14 mm² |
Material conductor wire | Stranded copper wire, bare |
Outer diameter wire insulation (Data) | 2 mm |
Amount wires (Data) | 4 |
Amount strands wire (Data) | 7 |
Diameter of single wires (Data) | 0,127 mm |
Conductor crosssection wire (Data) | 0,22 mm² |
Material conductor wire (Data) | copper stranded wire, tinned |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Electrical resistance line constant wire | 148,9 Ω/km @ 20 °C |
Electrical resistance coating wire (Data) | 93,3 Ω/km @ 20 °C |
Temperature range | Cable
Operating temperature min. (dynamic) | -25 °C |
---|---|
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
UV resistance | DIN EN ISO 4892-2 A |
---|---|
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | x Outer diameter |
Bending radius (dynamic) | 6 x Outer diameter |
No. of bending cycles (C-track) | 2 Mio. |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060307 |
ECLASS-11.1 | 27060307 |
ECLASS-12.0 | 27060307 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879814546 |
Packaging unit | 1 |